RAILWAY
Enhance your system today and maximize the capabilities of your rail application with our top-of-the-line connectors.

Keep your railcars running smoothly in the most demanding environments with Stäubli’s electrical connector. Designed to save space and built for durability, it's the reliable solution you need to keep your operations on track. 



Stäubli has the right solution for your railway application:

  • Compactness: EvoTrak lite is a modular metal housing connector that perfectly meets the size constraints of new rolling stocks. The compact size makes room for more passenger.
  • Safety: Extra high level of protection with IP2X touch protection up to 1000V
  • Tool-free contact mounting: No additional retaining rings or other mounting tools are required based on an integrated clip.
  • Durability: EvoTrak lite features proven MULTILAM technology for extended durability and consistent performance, even in the toughest conditions.
  • Subsystems: angled/straight and panel configurations make EvoTrak lite the perfect solution for subsystems interfaces.
Dive into the Stäubli difference.
Stäubli offers different connectors for your railway applications.
Convince yourself of the advantages of the EvoTrak lite and download the 3D data directly. This is where Stäubli provides you with 3D data for our EvoTrak in three different configurations. Download the original CAD files to seamlessly integrate into your railway application and enhance your system today. 
The STEP files (12 MB) include these configurations:
  • EvoTrak lite 2 poles
  • EvoTrak lite 3 poles
  • EvoTrak lite 4 poles
Fill in the form and receive original 3D STEP files with three different configurations:
By ordering these files, you confirm that you have read and accept our personal data protection policy.