TS2 SCARA: Designed to perform
Most companies are missing out on higher productivity. Don’t be one of them!
In 2018, almost 400,000 new robots were used worldwide. Most of them were used in standard applications where they did not always fulfill the requirements regarding cycle time, precision or working conditions. Because of this, thousands of companies fail to reach the level of productivity possible with the right solution. Why should you settle for lower performance?
Maximizing productivity while lowering costs
Today’s managers face the challenge to meet different requirements simultaneously: Maximizing productivity, quality, flexibility and modularity while lowering operating costs. This makes it even more important to build a connected world where humans and robots work together as a team.

A common mistake: Not thinking about the future
By not choosing the right robotic solution for your needs, you are missing out on a huge potential in your production, not only today but also in the future. Even if your current production requirements are now clear to you, what about tomorrow? Your robot performance has to be versatile to sustainably support your team in the future as well.

The new TS2 SCARA
Having accompanied more than 10,000 automation projects, we understand the challenges our customers face – now and in the future. That is why we developed the new TS2 SCARA series, which features a robotic arm that can be flexibly integrated into your processes to maximize production.

Unique 360-degree workspace
Floor, wall and ceiling attachable and combined with its 360-degree workspace, the TS2 SCARA series can be integrated at every stage of production. The encapsulated design ensures 100% safety and performance even in the most sensitive environments.

Smart technology
The completely redesigned 4-axis machine with proprietary gear box and drive technology facilitates ultra-short cycle times and best-in-class repeatability. The smart tool changer and the possibility to communicate with all standard protocols makes the TS2 SCARA series even smarter. So, what are you waiting for?

How to get robot integration right
Master the parameters that determine the success or failure of integrating a robotic arm such as the new TS2 SCARA.