The industry-leading CombiTac connector
Supporting over a hundred applications, CombiTac is the preferred connector for the AGV and AMR industries. CombiTac is a versatile and uncompromisingly durable connector with near limitless application, including charging, battery swapping, data transfer, high misalignment, and many more capabilities to inspire your innovation. Experience power up to 300 A and 5 kV, high-density signals, 10 GB ethernet and coaxial, fiber optic, thermocoupling, leakage-free fluid, and pneumatic over 200 psi/bar — assembled to meet the needs of the AGV and AMR industries.