NEXT GENERATION MAGNETIC CLAMPING SYSTEM
QMC 123, the ultimate combination of performance, safety, and robustness
The QMC123 magnetic clamping system,  is the latest solution from Staubli for the plastics market. The quick mould change operation offers total security, high efficiency, and optimised profitability, with  magnetisation in less than 1 second.
-Efficient and easy to use: fully adaptable to all injection presses and mould sizes
-Safest magnetic clamping on the market: compliant with the most demanding safety and security guidelines as standard
-Two HMI options: Ergonomic & intuitive hand pendant or fully integrated into machine HMI
-Comprehensive and quality service: We will support you at every step
-2-year guarantee

Contact us now to find out more about QMC 123



MandatoryFields

If you tick one or more of the boxes below,
your injection moulding is suitable for a QMC 123
Technical compatibility

☑ Presses from 50t to +4000t
☑ Temperature up to 120°C
Mould specifications:
  * Low mild steel
  * Any size and form
  * Flat surface, at least
    0,5 inch 

Operations

Starting from 1 mould change
per week
☑ Current time to change a mould:
more than 30 minutes
Working environement

Frequent personnel
turnover
☑ Difficulties to employ
skilled operators
Safety issues during
mould change
Complicated operations
BROCHURE
Magnetic clamping QMC 123
Get all the benefits and technical information in the brochure.